2864G4*300 ST G4 EV2 O/S HS P/PK
10521422
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 9 in
- Pin Diameter (in): 1.25 in
- Plate Depth (in): 3.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 16400 lb/ft
- Attachment Number: G4
- Attachment Spacing: 2
- Base Catalog No: 2864
- Overall Width/Pin Length (in): 5.82 in
- Sprocket Unit: 2064
- Width Between Outer Plates (in): 3.81 in