3206A42*300 ST A42 P/PK
10521448
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 5 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 4200 lb/ft
- Net Weight: 7.20
- Overall Width/Pin Length (in): 3.25 in
- Sprocket Unit: 3206
- Weight unit: LB