4055D1AE2-4 ST D1&AE2 192LKS AY4
10521545
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 12.402 in
- Pin Diameter (in): 1.5 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 19200 lb/ft
- Attachment Number: D1 & AE2
- Attachment Spacing: 4
- Base Catalog No: 4055
- Net Weight: 7.74
- Overall Width/Pin Length (in): 5.34 in
- Sprocket Unit: 4055
- Weight unit: LB
- Width Between Outer Plates (in): 3.66 in