9065A26*300 A26 EV2 P/PK M&T
10521755
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 12.402 in
- Pin Diameter (in): 1.25 in
- Plate Depth (in): 2.75 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 12800 lb/ft
- Attachment Number: A26
- Net Weight: 22.31
- Overall Width/Pin Length (in): 4.81 in
- Sprocket Unit: 9065
- Weight unit: LB