ER110K35-300 ER110 K35 EV 2ND P/C
10521982
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 6300 lb/ft
- Attachment Number: K35
- Base Catalog No: ER110
- Minimum Tensile Strength (lbs): 36000 lb
- Net Weight: 4.00
- Overall Width/Pin Length (in): 4.37 in
- Sprocket Unit: 110
- Weight unit: LB