2864MLG4*300 ST G4 EV2 O/S HS P/PK
10869937
$0.00
/ FT
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 9 in
- Pin Diameter (in): 1.25 in
- Plate Depth (in): 3.5 in
- Plate Thickness (in): 0.5 in
- Product Series: RexPro
- Rated Working Load (lb/ft): 16400 lb/ft
- Attachment Number: G4
- Attachment Spacing: 2
- Barrel Diameter (in): 2 in
- Barrel Length (in): 3.75 in
- Base Catalog No: 2864
- Material: Steel
- Overall Width/Pin Length (in): 6.04 in
- Plate Style: Straight
- Roller Diameter (in): 3.5 in
- Sprocket Unit: 2864
- Width Between Outer Plates (in): 3.81 in