ER2866K443*300 K443 EV2 P/PK

10520261
$0.00 / FT
  • Chain Category: Elevator
  • Chain Sub-Category: Mill Duty Elevator
  • Height: 44.56
  • Length: 71.99
  • Net Weight: 75.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 71.99
QTY