R1251G-*300 R1251-G117 P/C M&T

10521288
$0.00 / FT
  • Chain Category: Elevator
  • Chain Sub-Category: Mill Duty Elevator
  • Chain Pitch (in): 12 in
  • Pin Diameter (in): 0.88 in
  • Plate Depth (in): 2 in
  • Plate Thickness (in): 0.5 in
  • Rated Working Load (lb/ft): 9000 lb/ft
  • Attachment Number: G117
  • Attachment Spacing: 1
  • Base Catalog No: R1251
  • Minimum Tensile Strength (lbs): 80000 lb
  • Net Weight: 10.00
  • Overall Width/Pin Length (in): 4.9 in
  • Sprocket Unit: 2397
  • Weight unit: LB
  • Width Between Outer Plates (in): 2.94 in
QTY