ER111K22*301 K22 EV4 O/S P/PK
10521944
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 4.76 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 8850 lb/ft
- Attachment Number: K22
- Base Catalog No: ER111
- Height: 35.29
- Length: 80.67
- Minimum Tensile Strength (lbs): 48000 lb
- Net Weight: 11.45
- Overall Width/Pin Length (in): 4.97 in
- Sprocket Unit: 111
- Unit of Dimension: IN
- Weight unit: LB
- Width: 80.67