ER2866MLK443*300 K443 EV2 P/PK
10869874
$0.00
/ FT
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 7 in
- Pin Diameter (in): 1.37 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.62 in
- Product Series: RexPro
- Rated Working Load (lb/ft): 27600 lb/ft
- Attachment Number: K443
- Barrel Diameter (in): 2.37 in
- Barrel Length (in): 5.75 in
- Base Catalog No: ER2866
- Material: Steel
- Net Weight: 75.00
- Overall Width/Pin Length (in): 8.49 in
- Plate Style: Straight
- Sprocket Unit: 2866
- Weight unit: LB