Autogard Torque Limiters

Advancing the Industry

For more than 80 years, Autogard Torque Limiters have led the industry in overload protection, providing proven reliability, dependable expertise and a broad range of options. Ideal for nearly every application from light-duty to heavy-duty and specially engineered environments, our torque limiters offer bi-directional protection and lower total cost of ownership, increased accuracy of torque limitation and longer life at high speeds. Our products cover a full range of torque requirements.

What sets Autogard Torque Limiters apart from the rest?

Proven to increase the life of system components

Large Torque Range

Over 44,500,000 in-lbs (5,000 kNm)

Prevents Downtime

Accurate torque limitation prevents costly downtime

Optimized For All Speeds

Designed to operate at high and low speeds

Disengagement Protection

Instantaneous disengagement protects equipment from damage

More About Autogard Torque Limiters

The NEW XG Series Torque Limiter

Designed to last with options to fit nearly any application

Roll over for more information
Fast and easy to disconnect motor and gearbox by removing the flexible wrap element for machine maintenance
Easy to adjust on site and possible to tamper proof the setting
Drop-out options available on all sizes for ease of installation and maintenance
Free running after torque overload
Instantaneous separation of damaging inertias over a preset torque level
Manual reset without the need of special tooling or replacement parts
Easy to adjust on site and possible to tamper proof the setting
Fast and easy to disconnect motor and gearbox by removing the flexible wrap element for machine maintenance
Easy to adjust on site and possible to tamper proof the setting
Drop-out options available on all sizes for ease of installation and maintenance
Free running after torque overload
Instantaneous separation of damaging inertias over a preset torque level
Manual reset without the need of special tooling or replacement parts
Easy to adjust on site and possible to tamper proof the setting
Close
Product

Documentation

Product Support

Contact Rexnord to receive product and service information for Autogard Torque Limiters.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+44 1285 640333